McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22222 C3 W33 SS
Part #:0322066000
Catalog #:SB 22222 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 53 mm | Overall Width (in): | 2.0866 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 110 mm |
| W33 Groove Width (in): | 0.33 in | Housing Shoulder Diameter (in): | 6.375 in |
| Shaft Shoulder Diameter (in): | 4.875 in | Outside Diameter (mm): | 200 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 2° |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Bore Type: | Straight |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,100 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 2,200 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 448 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166007812 | Weight: | 15.57 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

