McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22224 W33 S
Part #:0324005000
Catalog #:SB 22224 W33 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Overall Width (in): | 2.2835 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 120 mm |
| Housing Shoulder Diameter (in): | 9.063 in | Outside Diameter (mm): | 215 mm |
| Shaft Shoulder Diameter (in): | 5.313 in | W33 Groove Width (in): | 0.44 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Angular Misalignment: | 2° | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,025 rpm |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 2,050 rpm |
| Sealed: | Sealed - One Side | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2092 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 537.6 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008239 | Weight: | 19.80 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

