McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22224 C4 W33 SS
Part #:0324086000
Catalog #:SB 22224 C4 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Overall Width (in): | 2.2835 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 120 mm |
| W33 Groove Width (in): | 0.44 in | Housing Shoulder Diameter (in): | 7.688 in |
| Shaft Shoulder Diameter (in): | 5.313 in | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Bore Type: | Straight | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Radial Clearance: | C4 |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,025 rpm | Speed (Max) Oil (RPM): | 2,050 rpm |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 537.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166008314 | Weight: | 19.80 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

