McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22228 W33 YS
Part #:0328605000
Catalog #:SB 22228 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Overall Width (in): | 2.6772 in |
| Bore Size (mm): | 140 mm | Housing & Shaft Fillet (in): | 0.098 in |
| Outside Diameter (mm): | 250 mm | Housing Shoulder Diameter (in): | 9.688 in |
| Shaft Shoulder Diameter (in): | 6.25 in | W33 Groove Width (in): | 0.44 in |
| YS Seal Minimum Face Clearance: | 0.19 |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 1° |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - One Side |
| Speed (Max) Oil (RPM): | 1,750 rpm | Duplexing: | No |
| Speed (Max) Grease (RPM): | 875 rpm | Full Complement/Caged: | Caged |
| Precision Rating: | P0 | ISO 15-2066 | Outer Ring Type: | Not split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 712.8 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008994 | Weight: | 31.30 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

