McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22228 C3 W33 YSS
Part #:0328666000
Catalog #:SB 22228 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.6772 in | Overall Width (mm): | 68 mm |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 250 mm | Housing Shoulder Diameter (in): | 9.063 in |
| YS Seal Minimum Face Clearance: | 0.19 | W33 Groove Width (in): | 0.44 in |
| Shaft Shoulder Diameter (in): | 6.25 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Angular Misalignment: | 1° |
| Number of Rows: | 1 | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Radial Clearance: | C3 |
| Speed (Max) Grease (RPM): | 875 rpm | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 1,750 rpm |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 712.8 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166089306 | Weight: | 31.30 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

