McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22308 C3 W33 SS
Part #:0608066000
Catalog #:SB 22308 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm | Shaft Shoulder Diameter (in): | 1.938 in |
| W33 Groove Width (in): | 0.22 in | Housing Shoulder Diameter (in): | 3.875 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Speed (Max) Grease (RPM): | 2,625 rpm | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 5,250 rpm | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 114.7 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009410 | Weight: | 2.30 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

