McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22308 C4 W33 SS
Part #:0608086000
Catalog #:SB 22308 C4 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2992 in | Overall Width (mm): | 33 mm |
| Bore Size (mm): | 40 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Housing Shoulder Diameter (in): | 4.563 in | Shaft Shoulder Diameter (in): | 1.938 in |
| Outside Diameter (mm): | 90 mm | W33 Groove Width (in): | 0.22 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22300 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Radial Clearance: | C4 | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Bore Type: | Straight |
| Angular Misalignment: | 2° | Misalignment: | Yes |
| Speed (Max) Oil (RPM): | 5,250 rpm | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (RPM): | 2,625 rpm | Platform: | SPHERE-ROL® |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 114.7 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009441 | Weight: | 2.30 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

