McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22308 C3 W33 YSS
Part #:0608666000
Catalog #:SB 22308 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Bore Size (mm): | 40 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Outside Diameter (mm): | 90 mm | YS Seal Minimum Face Clearance: | 0.09 |
| Shaft Shoulder Diameter (in): | 1.938 in | Housing Shoulder Diameter (in): | 3.5 in |
| W33 Groove Width (in): | 0.22 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Misalignment: | Yes | Angular Misalignment: | 1° |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Speed (Max) Grease (RPM): | 2,625 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 5,250 rpm |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2050 |
| Outer Ring Type: | Not split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 114.7 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009519 | Weight: | 2.30 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

