McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22309 W33 YS
Part #:0609605000
Catalog #:SB 22309 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 45 mm |
| Shaft Shoulder Diameter (in): | 2.125 in | W33 Groove Width (in): | 0.25 in |
| Outside Diameter (mm): | 100 mm | Housing Shoulder Diameter (in): | 3.875 in |
| YS Seal Minimum Face Clearance: | 0.09 |
Technical Specifications
| Series: | 22300 | Seal Type: | Double Seal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Angular Misalignment: | 1° |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Speed (Max) Grease (RPM): | 1,325 rpm | Speed (Max) Oil (RPM): | 4,650 rpm |
| Full Complement/Caged: | Caged | Sealed: | Sealed - One Side |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2032 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 134.8 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009731 | Weight: | 3.10 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

