McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22309 W33 YSS
Part #:0609606000
Catalog #:SB 22309 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Bore Size (mm): | 45 mm | Housing & Shaft Fillet (in): | 0.059 in |
| YS Seal Minimum Face Clearance: | 0.09 | W33 Groove Width (in): | 0.25 in |
| Outside Diameter (mm): | 100 mm | Shaft Shoulder Diameter (in): | 2.125 in |
| Housing Shoulder Diameter (in): | 3.875 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Double Seal |
| Cage Material: | Steel | Angular Misalignment: | 1° |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Radial Clearance: | C0 |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 2,325 rpm | Sealed: | Sealed - Both Sides |
| Speed (Max) Oil (RPM): | 4,650 rpm | Duplexing: | No |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 134.8 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009748 | Weight: | 3.10 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

