McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22309 C3 W33 YSS
Part #:0609666000
Catalog #:SB 22309 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 45 mm |
| Shaft Shoulder Diameter (in): | 2.125 in | Housing Shoulder Diameter (in): | 4.25 in |
| W33 Groove Width (in): | 0.25 in | YS Seal Minimum Face Clearance: | 0.09 |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Series: | 22300 | Seal Type: | Double Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Angular Misalignment: | 1° | Bore Type: | Straight |
| Duplexing: | No | Speed (Max) Grease (RPM): | 2,325 rpm |
| Speed (Max) Oil (RPM): | 4,650 rpm | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 134.8 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009779 | Weight: | 3.10 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

