McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22309 C4 W33 YSS
Part #:0609686000
Catalog #:SB 22309 C4 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Bore Size (mm): | 45 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Shaft Shoulder Diameter (in): | 2.125 in | W33 Groove Width (in): | 0.25 in |
| Housing Shoulder Diameter (in): | 3.125 in | Outside Diameter (mm): | 100 mm |
| YS Seal Minimum Face Clearance: | 0.09 |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Radial Clearance: | C4 |
| Angular Misalignment: | 1° | Number of Rows: | 1 |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 2,325 rpm | Sealed: | Sealed - Both Sides |
| Speed (Max) Oil (RPM): | 4,650 rpm | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 134.8 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009786 | Weight: | 3.10 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

