McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22310 W33 YS
Part #:0610605000
Catalog #:SB 22310 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Overall Width (in): | 1.5748 in |
| Bore Size (mm): | 50 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 110 mm | YS Seal Minimum Face Clearance: | 0.09 |
| W33 Groove Width (in): | 0.25 in | Housing Shoulder Diameter (in): | 3.5 in |
| Shaft Shoulder Diameter (in): | 2.375 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Double Seal |
| Cage Material: | Steel | Radial Clearance: | C0 |
| Number of Rows: | 1 | Misalignment: | Yes |
| Angular Misalignment: | 1° | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Duplexing: | No | Speed (Max) Grease (RPM): | 2,100 rpm |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 4,200 rpm |
| Sealed: | Sealed - One Side | Full Complement/Caged: | Caged |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Precision Rating: | P0 | ISO 15-2105 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 167.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166010096 | Weight: | 4.10 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 4.88 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

