McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22310 C3 W33 YS
Part #:0610656000
Catalog #:SB 22310 C3 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Overall Width (in): | 1.5748 in |
| Bore Size (mm): | 50 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 110 mm | Shaft Shoulder Diameter (in): | 2.375 in |
| Housing Shoulder Diameter (in): | 3.5 in | YS Seal Minimum Face Clearance: | 0.09 |
| W33 Groove Width (in): | 0.25 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 1° | Radial Clearance: | C3 |
| Number of Rows: | 1 | Bore Type: | Straight |
| Speed (Max) Grease (RPM): | 2,100 rpm | Platform: | SPHERE-ROL® |
| Sealed: | Sealed - One Side | Speed (Max) Oil (RPM): | 4,200 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 167.6 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166112172 | Weight: | 4.10 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 4.88 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

