McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22310 C3 W33 YSS
Part #:0610666000
Catalog #:SB 22310 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Overall Width (in): | 1.5748 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 50 mm |
| Shaft Shoulder Diameter (in): | 2.375 in | YS Seal Minimum Face Clearance: | 0.09 |
| W33 Groove Width (in): | 0.25 in | Outside Diameter (mm): | 110 mm |
| Housing Shoulder Diameter (in): | 3.5 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 | Misalignment: | Yes |
| Angular Misalignment: | 1° | Bore Type: | Straight |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 4,200 rpm |
| Speed (Max) Grease (RPM): | 2,100 rpm | Duplexing: | No |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 167.6 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010126 | Weight: | 4.10 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 4.88 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

