McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22311 C3 W33 SS
Part #:0611066000
Catalog #:SB 22311 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.6929 in | Overall Width (mm): | 43 mm |
| Bore Size (mm): | 55 mm | Housing & Shaft Fillet (in): | 0.079 in |
| W33 Groove Width (in): | 0.33 in | Outside Diameter (mm): | 120 mm |
| Housing Shoulder Diameter (in): | 3.125 in | Shaft Shoulder Diameter (in): | 2.563 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Rolling Element: | Spherical Roller | Radial Clearance: | C3 |
| Number of Rows: | 1 | Bore Type: | Straight |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,900 rpm |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 3,800 rpm |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 185 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010249 | Weight: | 5.30 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 4.88 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

