McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22311 C3 W33 YSS
Part #:0611666000
Catalog #:SB 22311 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.6929 in | Overall Width (mm): | 43 mm |
| Bore Size (mm): | 55 mm | Housing & Shaft Fillet (in): | 0.079 in |
| W33 Groove Width (in): | 0.33 in | Housing Shoulder Diameter (in): | 5.625 in |
| YS Seal Minimum Face Clearance: | 0.13 | Shaft Shoulder Diameter (in): | 2.563 in |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Angular Misalignment: | 1° | Bore Type: | Straight |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 3,800 rpm |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (RPM): | 1,900 rpm | Full Complement/Caged: | Caged |
| Precision Rating: | P0 | ISO 15-2143 | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 185 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010478 | Weight: | 5.30 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 4.88 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

