McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22312 C3 W33 SS
Part #:0612066000
Catalog #:SB 22312 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Overall Width (in): | 1.811 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 130 mm | Shaft Shoulder Diameter (in): | 2.813 in |
| Housing Shoulder Diameter (in): | 4.25 in | W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 | Angular Misalignment: | 2° |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,750 rpm | Duplexing: | No |
| Speed (Max) Oil (RPM): | 3,500 rpm | Sealed: | Sealed - Both Sides |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2049 |
| Dynamic Load Rating (kN): | 245.1 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166010638 | Weight: | 6.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

