McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22312 C4 W33 SS
Part #:0612086000
Catalog #:SB 22312 C4 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Bore Size (mm): | 60 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Shaft Shoulder Diameter (in): | 2.813 in | Housing Shoulder Diameter (in): | 4.563 in |
| Outside Diameter (mm): | 130 mm | W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22300 |
| Cage Material: | Steel | Radial Clearance: | C4 |
| Angular Misalignment: | 2° | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Number of Rows: | 1 |
| Misalignment: | Yes | Bore Type: | Straight |
| Speed (Max) Grease (RPM): | 1,750 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 3,500 rpm |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 245.1 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166010669 | Weight: | 6.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

