McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22313 C3 W33 YSS
Part #:0613666000
Catalog #:SB 22313 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Overall Width (in): | 1.8898 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 65 mm |
| YS Seal Minimum Face Clearance: | 0.13 | Shaft Shoulder Diameter (in): | 3 in |
| W33 Groove Width (in): | 0.33 in | Outside Diameter (mm): | 140 mm |
| Housing Shoulder Diameter (in): | 5.375 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Double Seal |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Bore Type: | Straight | Misalignment: | Yes |
| Angular Misalignment: | 1° | Rolling Element: | Spherical Roller |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Speed (Max) Oil (RPM): | 3,250 rpm | Speed (Max) Grease (RPM): | 1,625 rpm |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 267.5 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166011079 | Weight: | 7.80 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

