McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22315 W33 SS
Part #:0615006000
Catalog #:SB 22315 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.1654 in | Overall Width (mm): | 55 mm |
| Bore Size (mm): | 75 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Shaft Shoulder Diameter (in): | 3.438 in | Outside Diameter (mm): | 160 mm |
| Housing Shoulder Diameter (in): | 4.563 in | W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22300 |
| Cage Material: | Steel | Misalignment: | Yes |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Radial Clearance: | C0 | Material: | 52100 Bearing Steel |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,400 rpm | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 2,800 rpm |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 335.1 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166011345 | Weight: | 11.46 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

