McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22315 C3 W33 SS
Part #:0615066000
Catalog #:SB 22315 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.1654 in | Overall Width (mm): | 55 mm |
| Bore Size (mm): | 75 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Housing Shoulder Diameter (in): | 4.938 in | Shaft Shoulder Diameter (in): | 3.438 in |
| W33 Groove Width (in): | 0.33 in | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Radial Clearance: | C3 | Misalignment: | Yes |
| Speed (Max) Oil (RPM): | 2,800 rpm | Duplexing: | No |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,400 rpm |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 335.1 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166011376 | Weight: | 11.90 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

