McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22317 W33 YSS
Part #:0617606000
Catalog #:SB 22317 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.3622 in | Overall Width (mm): | 60 mm |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 180 mm | Shaft Shoulder Diameter (in): | 3.875 in |
| Housing Shoulder Diameter (in): | 5.375 in | W33 Groove Width (in): | 0.33 in |
| YS Seal Minimum Face Clearance: | 0.13 |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 1° |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 2,500 rpm |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,250 rpm | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 426 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166011833 | Weight: | 16.20 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 7.19 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

