McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22318 W33 YSS
Part #:0618606000
Catalog #:SB 22318 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5197 in | Overall Width (mm): | 64 mm |
| Bore Size (mm): | 90 mm | Housing & Shaft Fillet (in): | 0.098 in |
| Outside Diameter (mm): | 190 mm | Shaft Shoulder Diameter (in): | 4.125 in |
| W33 Groove Width (in): | 0.44 in | Housing Shoulder Diameter (in): | 7.688 in |
| YS Seal Minimum Face Clearance: | 0.13 |
Technical Specifications
| Series: | 22300 | Seal Type: | Double Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Angular Misalignment: | 1° | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Radial Clearance: | C0 |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 1,175 rpm | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 2,350 rpm |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 440.8 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166012021 | Weight: | 19.20 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

