McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22205 W33 TSS VA
Part #:0305306890
Catalog #:SB 22205 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Overall Width (in): | 0.7087 in |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 25 mm |
| Shaft Shoulder Diameter (in): | 1.219 in | W33 Groove Width (in): | 0.16 in |
| Housing Shoulder Diameter (in): | 1.813 in | Outside Diameter (mm): | 52 mm |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22200 |
| Cage Material: | Steel | Radial Clearance: | C0 |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Angular Misalignment: | 2° | Bore Type: | Straight |
| Speed (Max) Oil (RPM): | 10,000 rpm | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 5,000 rpm | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Dynamic Load Rating (kN): | 40.3 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166097905 | Weight: | 0.40 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

