McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22206 W33 TSS VA
Part #:0306306890
Catalog #:SB 22206 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.7874 in | Overall Width (mm): | 20 mm |
| Bore Size (mm): | 30 mm | Housing & Shaft Fillet (in): | 0.039 in |
| W33 Groove Width (in): | 0.16 in | Housing Shoulder Diameter (in): | 2.188 in |
| Outside Diameter (mm): | 62 mm | Shaft Shoulder Diameter (in): | 1.438 in |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Radial Clearance: | C0 |
| Bore Type: | Straight | Number of Rows: | 1 |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 4,050 rpm | Speed (Max) Oil (RPM): | 8,100 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2123 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 51.5 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166101473 | Weight: | 0.64 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

