McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22206 C3 W33 TSS VA
Part #:0306366580
Catalog #:SB 22206 C3 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Overall Width (in): | 0.7874 in |
| Bore Size (mm): | 30 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Outside Diameter (mm): | 62 mm | YS Seal Minimum Face Clearance: | 0.09 |
| Housing Shoulder Diameter (in): | 2.188 in | W33 Groove Width (in): | 0.16 in |
| Shaft Shoulder Diameter (in): | 1.438 in |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Bore Type: | Straight |
| Misalignment: | Yes | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 2° | Radial Clearance: | C3 |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 8,100 rpm |
| Speed (Max) Grease (RPM): | 4,050 rpm | Full Complement/Caged: | Caged |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not split | Precision Rating: | P0 | ISO 15-2130 |
| Dynamic Load Rating (kN): | 51.5 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | Max. +450°F °F | Maximum Operating Temperature (F): | 450 °F |
General Specifications
| UPC: | 726166001940 | Weight: | 0.64 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

