McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22207 C3 W33 TSS VA
Part #:0307366890
Catalog #:SB 22207 C3 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 35 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Housing Shoulder Diameter (in): | 2.438 in | Shaft Shoulder Diameter (in): | 1.625 in |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 72 mm |
| YS Seal Minimum Face Clearance: | 0.09 |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Radial Clearance: | C3 |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Angular Misalignment: | 2° | Bore Type: | Straight |
| Duplexing: | No | Speed (Max) Oil (RPM): | 6,800 rpm |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 3,400 rpm | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 67.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166098100 | Weight: | 0.95 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

