McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22210 W33 TS VA
Part #:0310305890
Catalog #:SB 22210 W33 TS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 50 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Shaft Shoulder Diameter (in): | 2.25 in | Outside Diameter (mm): | 90 mm |
| W33 Groove Width (in): | 0.17 in | Housing Shoulder Diameter (in): | 3.125 in |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22200 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Bore Type: | Straight | Number of Rows: | 1 |
| Radial Clearance: | Normal | Angular Misalignment: | 2° |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Speed (Max) Grease (RPM): | 2,625 rpm | Duplexing: | No |
| Speed (Max) Oil (RPM): | 5,250 rpm | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Sealed: | Sealed - One Side |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 83.8 kN | Operating Temperature Range (F): | Max. +450°F °F |
| Maximum Operating Temperature (F): | 450 °F |
General Specifications
| UPC: | 726166097875 | Weight: | 1.40 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

