McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22210 W33 TSS VA
Part #:0310306890
Catalog #:SB 22210 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm | W33 Groove Width (in): | 0.17 in |
| Housing Shoulder Diameter (in): | 3.125 in | Shaft Shoulder Diameter (in): | 2.25 in |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22200 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Radial Clearance: | C0 | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Misalignment: | Yes |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 2,625 rpm |
| Duplexing: | No | Speed (Max) Oil (RPM): | 5,250 rpm |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Dynamic Load Rating (kN): | 83.8 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166101527 | Weight: | 1.40 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

