McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22210 C3 W33 TSS VA
Part #:0310366890
Catalog #:SB 22210 C3 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 50 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Shaft Shoulder Diameter (in): | 2.25 in | YS Seal Minimum Face Clearance: | 0.09 |
| Housing Shoulder Diameter (in): | 3.125 in | Outside Diameter (mm): | 90 mm |
| W33 Groove Width (in): | 0.17 in |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Angular Misalignment: | 2° | Rolling Element: | Spherical Roller |
| Bore Type: | Straight | Misalignment: | Yes |
| Duplexing: | No | Speed (Max) Oil (RPM): | 5,250 rpm |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 2,625 rpm |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 83.8 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166099824 | Weight: | 1.40 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

