McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22212 C3 W33 TS VA
Part #:0312365890
Catalog #:SB 22212 C3 W33 TS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.1024 in | Overall Width (mm): | 28 mm |
| Bore Size (mm): | 60 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Housing Shoulder Diameter (in): | 3.125 in | Outside Diameter (mm): | 110 mm |
| W33 Groove Width (in): | 0.17 in | YS Seal Minimum Face Clearance: | 0.09 |
| Shaft Shoulder Diameter (in): | 2.75 in |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22200 |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Number of Rows: | 1 | Misalignment: | Yes |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Duplexing: | No | Speed (Max) Oil (RPM): | 4,200 rpm |
| Sealed: | Sealed - One Side | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 2,100 rpm |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 130.8 kN | Operating Temperature Range (F): | Max. +450°F °F |
| Maximum Operating Temperature (F): | 450 °F |
General Specifications
| UPC: | 726166133207 | Weight: | 2.60 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

