McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22213 W33 TS VA
Part #:0313305890
Catalog #:SB 22213 W33 TS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm | Housing Shoulder Diameter (in): | 4.188 in |
| W33 Groove Width (in): | 0.19 in | Shaft Shoulder Diameter (in): | 2.938 in |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Radial Clearance: | Normal |
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Speed (Max) Grease (RPM): | 1,900 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 3,800 rpm | Sealed: | Sealed - One Side |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Dynamic Load Rating (kN): | 159 kN | Maximum Operating Temperature (F): | 450 °F |
| Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166099947 | Weight: | 3.40 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

