McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22218 W33 TS LN
Part #:0318305581
Catalog #:SB 22218 W33 TS LN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Overall Width (in): | 1.5748 in |
| Bore Size (mm): | 90 mm | Housing & Shaft Fillet (in): | 0.079 in |
| W33 Groove Width (in): | 0.22 in | Housing Shoulder Diameter (in): | 7.125 in |
| Shaft Shoulder Diameter (in): | 3.938 in | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 2° | Misalignment: | Yes |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,400 rpm |
| Sealed: | Sealed - One Side | Platform: | SPHERE-ROL® |
| Duplexing: | No | Speed (Max) Oil (RPM): | 2,800 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 265.2 kN | Maximum Operating Temperature (F): | 450 °F |
| Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166006716 | Weight: | 7.50 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

