McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22220 W33 TSS VA
Part #:0320306890
Catalog #:SB 22220 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Overall Width (in): | 1.811 in |
| Bore Size (mm): | 100 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Shaft Shoulder Diameter (in): | 4.438 in | W33 Groove Width (in): | 0.33 in |
| Outside Diameter (mm): | 180 mm | Housing Shoulder Diameter (in): | 6.375 in |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,250 rpm | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 2,500 rpm | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (kN): | 348.1 kN | Maximum Operating Temperature (F): | 450 °F |
| Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166114633 | Weight: | 11.10 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

