McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22224 C4 W33 TSS VA
Part #:0324486890
Catalog #:SB 22224 C4 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Overall Width (in): | 2.2835 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 120 mm |
| Shaft Shoulder Diameter (in): | 5.313 in | Outside Diameter (mm): | 215 mm |
| W33 Groove Width (in): | 0.44 in | Housing Shoulder Diameter (in): | 8.313 in |
| YS Seal Minimum Face Clearance: | 0.19 |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | Yes | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Radial Clearance: | C4 |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 2° |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,025 rpm |
| Speed (Max) Oil (RPM): | 2,050 rpm | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 537.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166110772 | Weight: | 19.80 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

