McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22226 W33 TSS VA
Part #:0326306890
Catalog #:SB 22226 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 64 mm | Overall Width (in): | 2.5197 in |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 130 mm |
| Housing Shoulder Diameter (in): | 8.313 in | W33 Groove Width (in): | 0.44 in |
| Outside Diameter (mm): | 230 mm | Shaft Shoulder Diameter (in): | 5.875 in |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Angular Misalignment: | 2° | Radial Clearance: | Normal |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Misalignment: | Yes | Bore Type: | Straight |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 1,900 rpm |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 950 rpm |
| Dynamic Load Rating (kN): | 593.6 kN | Maximum Operating Temperature (F): | 450 °F |
| Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166114572 | Weight: | 24.80 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

