McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22228 C3 W33 TSS VA
Part #:0328366890
Catalog #:SB 22228 C3 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Overall Width (in): | 2.6772 in |
| Bore Size (mm): | 140 mm | Housing & Shaft Fillet (in): | 0.098 in |
| YS Seal Minimum Face Clearance: | 0.19 | Shaft Shoulder Diameter (in): | 6.25 in |
| W33 Groove Width (in): | 0.44 in | Housing Shoulder Diameter (in): | 3.125 in |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Misalignment: | Yes |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Radial Clearance: | C3 |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (RPM): | 875 rpm | Duplexing: | No |
| Speed (Max) Oil (RPM): | 1,750 rpm | Platform: | SPHERE-ROL® |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 712.8 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | Max. +450°F °F | Maximum Operating Temperature (F): | 450 °F |
General Specifications
| UPC: | 726166113988 | Weight: | 31.30 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

