McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22230 C3 W33 TSS VA
Part #:0330366890
Catalog #:SB 22230 C3 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 73 mm | Overall Width (in): | 2.874 in |
| Bore Size (mm): | 150 mm | Housing & Shaft Fillet (in): | 0.098 in |
| W33 Groove Width (in): | 0.55 in | Housing Shoulder Diameter (in): | 9.063 in |
| Shaft Shoulder Diameter (in): | 6.688 in | Outside Diameter (mm): | 270 mm |
| YS Seal Minimum Face Clearance: | 0.19 |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Bore Type: | Straight |
| Radial Clearance: | C3 | Rolling Element: | Spherical Roller |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Speed (Max) Grease (RPM): | 800 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 1,600 rpm |
| Dynamic Load Rating (kN): | 758.5 kN | Maximum Operating Temperature (F): | 450 °F |
| Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166134259 | Weight: | 39.50 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

