McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22308 W33 TS VA
Part #:0608304890
Catalog #:SB 22308 W33 TS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2992 in | Overall Width (mm): | 33 mm |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 40 mm |
| W33 Groove Width (in): | 0.22 in | Outside Diameter (mm): | 90 mm |
| Shaft Shoulder Diameter (in): | 1.938 in | Housing Shoulder Diameter (in): | 4.563 in |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22300 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Bore Type: | Straight |
| Radial Clearance: | Normal | Angular Misalignment: | 2° |
| Number of Rows: | 1 | Misalignment: | Yes |
| Sealed: | Sealed - One Side | Speed (Max) Grease (RPM): | 2,625 rpm |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 5,250 rpm |
| Dynamic Load Rating (kN): | 114.7 kN | Maximum Operating Temperature (F): | 450 °F |
| Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166110635 | Weight: | 2.30 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

