McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22314 W33 TS VA
Part #:0614305890
Catalog #:SB 22314 W33 TS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 51 mm | Overall Width (in): | 2.0079 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 70 mm |
| W33 Groove Width (in): | 0.33 in | Shaft Shoulder Diameter (in): | 3.25 in |
| Housing Shoulder Diameter (in): | 5.625 in | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Series: | 22300 | Seal Type: | High Temperature |
| Cage Material: | Steel | Number of Rows: | 1 |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 3,000 rpm |
| Speed (Max) Grease (RPM): | 1,500 rpm | Sealed: | Sealed - One Side |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (kN): | 306.4 kN | Operating Temperature Range (F): | Max. +450°F °F |
| Maximum Operating Temperature (F): | 450 °F |
General Specifications
| UPC: | 726166121518 | Weight: | 9.50 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

