McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22204 W33
Part #:0304004000
Catalog #:SB 22204 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Overall Width (in): | 0.7087 in |
| Bore Size (mm): | 20 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Shaft Shoulder Diameter (in): | 1 in | W33 Groove Width (in): | 0.13 in |
| Housing Shoulder Diameter (in): | 1.625 in | Outside Diameter (mm): | 47 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Unsealed |
| Cage Material: | Steel | Misalignment: | Yes |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Radial Clearance: | C0 | Angular Misalignment: | 3° |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 11,000 rpm | Speed (Max) Grease (RPM): | 5,500 rpm |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2107 | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 31.4 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166001049 | Weight: | 0.30 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

