McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22212 C3 E W33
Part #:0312064559
Catalog #:SB 22212 C3 E W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Overall Width (in): | 1.1024 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 60 mm |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 110 mm |
| YS Seal Minimum Face Clearance: | 0.09 | Housing Shoulder Diameter (in): | 3.5 in |
| Shaft Shoulder Diameter (in): | 2.75 in |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22200 |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Bore Type: | Straight | Misalignment: | Yes |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Angular Misalignment: | 3° | Material: | 52100 Bearing Steel |
| Speed (Max) Oil (RPM): | 2,100 rpm | Sealed: | None |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,050 rpm |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not split | Precision Rating: | P0 | ISO 15-2011 |
| Dynamic Load Rating (kN): | 117.7 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166127756 | Weight: | 2.60 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

