McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22213 C3 W33
Part #:0313064000
Catalog #:SB 22213 C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Outside Diameter (mm): | 120 mm | Shaft Shoulder Diameter (in): | 2.938 in |
| Housing Shoulder Diameter (in): | 3.5 in | W33 Groove Width (in): | 0.19 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Unsealed |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Angular Misalignment: | 3° | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Platform: | SPHERE-ROL® | Sealed: | None |
| Speed (Max) Grease (RPM): | 1,900 rpm | Speed (Max) Oil (RPM): | 3,800 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not split |
| Precision Rating: | P0 | ISO 15-2091 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 159 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004941 | Weight: | 3.40 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

