McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22220 W33
Part #:0320004000
Catalog #:SB 22220 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Bore Size (mm): | 100 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 180 mm | Shaft Shoulder Diameter (in): | 4.438 in |
| W33 Groove Width (in): | 0.33 in | Housing Shoulder Diameter (in): | 6.375 in |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22200 |
| Cage Material: | Steel | Angular Misalignment: | 3° |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Radial Clearance: | C0 |
| Bore Type: | Straight | Misalignment: | Yes |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,250 rpm |
| Sealed: | None | Speed (Max) Oil (RPM): | 2,500 rpm |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 348.1 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166007058 | Weight: | 11.10 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

