McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22230 W33
Part #:0330004000
Catalog #:SB 22230 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.874 in | Overall Width (mm): | 73 mm |
| Bore Size (mm): | 150 mm | Housing & Shaft Fillet (in): | 0.098 in |
| Outside Diameter (mm): | 270 mm | Shaft Shoulder Diameter (in): | 6.688 in |
| W33 Groove Width (in): | 0.55 in | Housing Shoulder Diameter (in): | 9.688 in |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Straight |
| Radial Clearance: | C0 | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Angular Misalignment: | 3° | Misalignment: | Yes |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 800 rpm |
| Speed (Max) Oil (RPM): | 1,600 rpm | Sealed: | None |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 758.5 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166009052 | Weight: | 39.20 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

