McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22311 W33
Part #:0611004000
Catalog #:SB 22311 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.6929 in | Overall Width (mm): | 43 mm |
| Bore Size (mm): | 55 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Shaft Shoulder Diameter (in): | 2.563 in | Housing Shoulder Diameter (in): | 3.125 in |
| Outside Diameter (mm): | 120 mm | W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22300 |
| Cage Material: | Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 3° |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Radial Clearance: | C0 | Bore Type: | Straight |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,900 rpm |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Oil (RPM): | 3,800 rpm | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2068 |
| Dynamic Load Rating (kN): | 185 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010157 | Weight: | 5.34 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 4.88 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

