McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22320 C4 W33
Part #:0620084000
Catalog #:SB 22320 C4 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.874 in | Overall Width (mm): | 73 mm |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 100 mm |
| Housing Shoulder Diameter (in): | 3.125 in | Shaft Shoulder Diameter (in): | 4.625 in |
| W33 Groove Width (in): | 0.44 in | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22300 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Radial Clearance: | C4 | Bore Type: | Straight |
| Angular Misalignment: | 3° | Number of Rows: | 1 |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,025 rpm |
| Speed (Max) Oil (RPM): | 2,050 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 577 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166012311 | Weight: | 28.40 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

