McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22206K C3 W33 SS
Part #:0306266000
Catalog #:SB 22206K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Overall Width (in): | 0.7874 in |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 30 mm |
| Housing Shoulder Diameter (in): | 2.188 in | Outside Diameter (mm): | 62 mm |
| YS Seal Minimum Face Clearance: | 0.09 | W33 Groove Width (in): | 0.16 in |
| Shaft Shoulder Diameter (in): | 1.438 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Bore Type: | Tapered | Angular Misalignment: | 2° |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Duplexing: | No | Speed (Max) Oil (RPM): | 8,100 rpm |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 4,050 rpm |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Precision Rating: | P0 | ISO 15-2141 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 51.5 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166001902 | Weight: | 0.64 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

