McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22207K C2 W33 SS
Part #:0307246000
Catalog #:SB 22207K C2 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 35 mm |
| Shaft Shoulder Diameter (in): | 1.625 in | Outside Diameter (mm): | 72 mm |
| YS Seal Minimum Face Clearance: | 0.09 | Housing Shoulder Diameter (in): | 2.438 in |
| W33 Groove Width (in): | 0.17 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Radial Clearance: | C2 |
| Number of Rows: | 1 | Misalignment: | Yes |
| Angular Misalignment: | 2° | Material: | 52100 Bearing Steel |
| Bore Type: | Tapered | Rolling Element: | Spherical Roller |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 6,800 rpm | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (RPM): | 3,400 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (kN): | 67.6 kN |
General Specifications
| UPC: | 726166133894 | Weight: | 0.95 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

